??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm300_24dmq - Bel Power Solutions
Bill of material
110RCM300-24DMQ
PN
Part Number
110RCM300-24DMQ
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 300W, Output 24VDC, 12.5A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET
POWER
Power
300 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
24 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C