??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm500_24d - Bel Power Solutions
Bill of material
110RCM500-24D
PN
Part Number
110RCM500-24D
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 500W, Output 24VDC, 21A, Input 66-154VDC, Out OK, Output Voltage Adjust, Shutdown
POWER
Power
500 W
VIN
Voltage Input
66-154 VDC
OV
Output Voltage
24 VDC
OC
Output Current
21 A
OT
Operating Temperature
-40 to 70 °C