??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20imx7_24_24_8g - Bel Power Solutions
Bill of material
20IMX7-24-24-8G
PN
Part Number
20IMX7-24-24-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 6.2W, Output 24/24VDC, 0.13/0.13A, Input 8.4-36VDC, RoHS Compliant
POWER
Power
6,2 W
VIN
Voltage Input
8.4.1936 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
0.13/0.13 A
OT
Operating Temperature
-40 to 85 °C