??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
24rcm150_15d - Bel Power Solutions
Bill of material
24RCM150-15D
PN
Part Number
24RCM150-15D
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 14.4-50.4VDC, Out OK, Output Voltage Adjust, Shutdown
POWER
Power
150 W
VIN
Voltage Input
14.4-50.4 VDC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C