??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
40imx35d05d15_8g - Bel Power Solutions
Bill of material
40IMX35D05D15-8G
PN
Part Number
40IMX35D05D15-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 32W, Output 5/15/15/5VDC, 1.4/0.6/0.6/1.4A, Input 18-75VDC, RoHS Compliant
POWER
Power
32 W
VIN
Voltage Input
18-75 VDC
OV
Output Voltage
5/15/15/5 VDC
OC
Output Current
1.4/0.6/0.6/1.4 A
OT
Operating Temperature
-40 to 85 °C