??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
72rcm1000_24 - Bel Power Solutions
Bill of material
72RCM1000-24
PN
Part Number
72RCM1000-24
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 1000W, Output 24VDC, 42A, Input 50.4-90VDC
POWER
Power
1000 W
VIN
Voltage Input
50.4-90 VDC
OV
Output Voltage
24 VDC
OC
Output Current
42 A
OT
Operating Temperature
-40 to 55 °C