??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1058L - Bel Power Solutions
Bill of material
ABC120-1058L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 120W, Output 58VDC, 2.07A, Input 85-264VAC, Molex Header
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
2,07 A
OT
Operating Temperature
-40 to 70 °C
PN
Part Number
ABC120-1058L