??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc201_1t05g - Bel Power Solutions
Bill of material
ABC201-1T05G
PN
Part Number
ABC201-1T05G
DESC
Description
Open Frame AC-DC Power Supply, Power 200W, Output 5VDC, 35A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5 VDC
OC
Output Current
35 A
OT
Operating Temperature
-20 to 70 °C