??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc300_1t24g - Bel Power Solutions
Bill of material
ABC300-1T24G
PN
Part Number
ABC300-1T24G
DESC
Description
Open Frame AC-DC Power Supply, Power 300W, Output 24VDC, 13.54A, Input 90-264VAC, Screw Terminal, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
13,54 A
OT
Operating Temperature
-20 to 70 °C