??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc41_1t48l - Bel Power Solutions
Bill of material
ABC41-1T48L
PN
Part Number
ABC41-1T48L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 48VDC, 0.83A, Input 85 - 264VAC, Screw Terminal
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
0,83 A
OT
Operating Temperature
-40 to 70 °C