??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc75_1048l - Bel Power Solutions
Bill of material
ABC75-1048L
PN
Part Number
ABC75-1048L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 48VDC, 1.56A, Input 85-264VAC, Molex Header
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
1,56 A
OT
Operating Temperature
-40 to 70 °C