??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
am1301_9rhg - Bel Power Solutions
Bill of material
AM1301-9RHG
PN
Part Number
AM1301-9RHG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 48W, Output 12VDC, 4A, Input 8-35VDC, Output Voltage Control Input, Increased Electric Strength Test Voltage, RoHS Compliant
POWER
Power
48 W
VIN
Voltage Input
kol.35 VDC
OV
Output Voltage
12 VDC
OC
Output Current
4 A
OT
Operating Temperature
-40 to 71 °C