??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
BCN25-1000-700-8
Bill of material
BCN25-1000-700-8
PN
Part Number
BCN25-1000-700-8
DESC
Description
Onboard AC Charger, Power 25000W, Output 480 - 860VDC, 30A, Input 800 - 1100 VAC, Liquid Cooled, IP 65 & 67
TYPE
Type
AC/DC charger
POWER
Power
25000 W
IVR
Input Voltage Range
800 - 1100 Vac VDC
OV
Output Voltage
480-860 Vdc VDC
OC
Output Current
30A A
OT
Operating Temperature
-25 to +60C °C
CT
Cooling Type
Liquid
PROTECTION
Protection
IP65 / IP67
DIMENSIONS
Dimensions WxHxD
524 x 111 x 399 mm
PF
Power Flow
uni-directional - AC to DC