??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bk1301_9r - Bel Power Solutions
Bill of material
BK1301-9R
PN
Part Number
BK1301-9R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 12VDC, 12A, Input 14-70VDC, Output Voltage Control Input
POWER
Power
144 W
VIN
Voltage Input
14-70 VDC
OV
Output Voltage
12 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 71 °C