??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp4540_9rg - Bel Power Solutions
Bill of material
BP4540-9RG
PN
Part Number
BP4540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/15/15/15VDC, 3.2/3.2/3.2/3.2A, Input 16-36VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16-36 VDC
OV
Output Voltage
15/15/15/15 VDC
OC
Output Current
3.2/3.2/3.2/3.2 A
OT
Operating Temperature
-40 to 71 °C