??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bs1001_9r - Bel Power Solutions
Bill of material
BS1001-9R
PN
Part Number
BS1001-9R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 82W, Output 5.1VDC, 16A, Input 14-70VDC, Output Voltage Control Input
POWER
Power
82 W
VIN
Voltage Input
14-70 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C