??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ck2660_9erg - Bel Power Solutions
Bill of material
CK2660-9ERG
PN
Part Number
CK2660-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 24/24VDC, 3/3A, Input 25-140VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
144 W
VIN
Voltage Input
25-140 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
3.ožu A
OT
Operating Temperature
-40 to 71 °C