??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cq1001_9rg - Bel Power Solutions
Bill of material
CQ1001-9RG
PN
Part Number
CQ1001-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 102W, Output 5.1VDC, 20A, Input 33.6-75VDC, Output voltage control input, RoHS Compliant
POWER
Power
102 W
VIN
Voltage Input
33.6-75 VDC
OV
Output Voltage
5,1 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 71 °C