??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cs1301_9er - Bel Power Solutions
Bill of material
CS1301-9ER
PN
Part Number
CS1301-9ER
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 12VDC, 8A, Input 28-140VDC, Inrush Current Limitation, Output Voltage Control Input
POWER
Power
96 W
VIN
Voltage Input
28-140 VDC
OV
Output Voltage
12 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 71 °C