??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ds1501_9erg - Bel Power Solutions
Bill of material
DS1501-9ERG
PN
Part Number
DS1501-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15VDC, 6.5A, Input 44-220VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
96 W
VIN
Voltage Input
44-220 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6,5 A
OT
Operating Temperature
-40 to 71 °C