??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ep2320_9rg - Bel Power Solutions
Bill of material
EP2320-9RG
PN
Part Number
EP2320-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12/12VDC, 8/8A, Input 67.2-150VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
67.2-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
8.kol A
OT
Operating Temperature
-40 to 71 °C