??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0024-CK
Bill of material
EPG300-0024-CK
PN
Part Number
EPG300-0024-CK
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 24VDC, 10.42A, Input 90-264 VAC, Fan Cooling, Cover Kit, Screw Terminal
POWER
Power
300 W
INPUT
Input
90-264 VAC
OUTPUT
Output
24 VDC
OUTPUTCURRENT
Output Current
10,42 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
4.47 x 2.56 x 2.16 palec
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
24 VDC
LOUT1
lout 1
10,42 A
MARKET
Market
Industrial