您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
EPG300-0348-CKF
Bel Fuse
Power Solutions
EPG300-0348-CKF
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{belfuse/power_solutions/epg300_0348_ckf/epg300_0348_ckf.prj},{NB=EPG300-0348-CKF},{PN=EPG300-0348-CKF},{DESC=Industrial AC-DC Power Supply, Power 300W, Output 48VDC, 5.21A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, JST},{POWER=300},{INPUT=90-264},{OUTPUT=48},{OUTPUTCURRENT=5,21},{OT=-40 to 70},{DIMENSIONS=4.47 x 2.56 x 2.8},{MT=Chassis Mount},{CT=Fan},{ISOLATION=Isolated},{PACKAGE=Cover Kit with Fan},{CONNECTOR=JST},{NOO=1},{VOUT1=48},{LOUT1=5,21},{MARKET=Industrial},{DEFAULTSORTATTR=52}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-0348-CKF
Bill of material
EPG300-0348-CKF
PN
Part Number
EPG300-0348-CKF
DESC
Description
Industrial AC-DC Power Supply, Power 300W, Output 48VDC, 5.21A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, JST
POWER
Power
300
W
INPUT
Input
90-264
VAC
OUTPUT
Output
48
VDC
OUTPUTCURRENT
Output Current
5,21
A
OT
Operating Temperature
-40 to 70
°C
DIMENSIONS
Dimensions LxWxH
4.47 x 2.56 x 2.8
Inch
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Fan
ISOLATION
Isolation
Isolated
PACKAGE
Package
Cover Kit with Fan
CONNECTOR
Connector
JST
NOO
Number of Outputs
1
VOUT1
Vout 1
48
VDC
LOUT1
lout 1
5,21
A
MARKET
Market
Industrial