??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1015-U
Bill of material
EPG500-1015-U
PN
Part Number
EPG500-1015-U
DESC
Description
Industrial AC-DC Power Supply, Power 500W, Output 15VDC, 16A, Input 90-264 VAC, Convection Cooling, U-Chassis, Screw Terminal
POWER
Power
500 W
INPUT
Input
90-264 VAC
OUTPUT
Output
15 VDC
OUTPUTCURRENT
Output Current
16 A
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3.5 x 1.8 인치
MT
Mounting Type
Chassis Mount
CT
Cooling Type
Convection
ISOLATION
Isolation
Isolated
PACKAGE
Package
U-Chassis
CONNECTOR
Connector
Screw Terminal
NOO
Number of Outputs
1
VOUT1
Vout 1
15 VDC
LOUT1
lout 1
16 A
MARKET
Market
Industrial