??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
es2660_9erg - Bel Power Solutions
Bill of material
ES2660-9ERG
PN
Part Number
ES2660-9ERG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 24/24VDC, 2/2A, Input 67-385VDC, Inrush Current Limitation, Output Voltage Control Input, RoHS Compliant
POWER
Power
96 W
VIN
Voltage Input
67-385 VDC
OV
Output Voltage
24/24 VDC
OC
Output Current
2.vlj A
OT
Operating Temperature
-40 to 71 °C