??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FLS250-1015-B
Bill of material
FLS250-1015-B
PN
Part Number
FLS250-1015-B
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 300W, Output 15VDC, 20A, Input 85-264VAC, Molex Screw
POWER
Power
300 W
OV
Output Voltage
15 VDC
OC
Output Current
20 A
VI
Voltage Input
85-264 VAC
OT
Operating Temperature
-40 to 70 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
FAN
MT
Mounting Type
Chassis Mount
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Дюйм
NOO
Number of Outputs
1
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame