??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fnr_5_12 - Bel Power Solutions
Bill of material
FNR-5-12
PN
Part Number
FNR-5-12
DESC
Description
AC-DC Power Shelf, Power 5000W, Output 12, 417A, Input 85-264VAC
POWER
Power
5000 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OT
Operating Temperature
0 to 70 °C