??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fs1501_7r - Bel Power Solutions
Bill of material
FS1501-7R
PN
Part Number
FS1501-7R
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 98W, Output 15VDC, 6.5A, Input 20-100VDC, Inrush Current Limitation
POWER
Power
98 W
VIN
Voltage Input
20-100 VDC
OV
Output Voltage
15 VDC
OC
Output Current
6,5 A
OT
Operating Temperature
-25 to 71 °C