??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
gp1301_9rg - Bel Power Solutions
Bill of material
GP1301-9RG
PN
Part Number
GP1301-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 12VDC, 16A, Input 21.6-50.4VDC, Output voltage control input, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
21.6-50.4 VDC
OV
Output Voltage
12 VDC
OC
Output Current
16 A
OT
Operating Temperature
-40 to 71 °C