??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hrp2320_9rb1g - Bel Power Solutions
Bill of material
HRP2320-9RB1G
PN
Part Number
HRP2320-9RB1G
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 288W, Output 12/12VDC, 12/12A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
288 W
VIN
Voltage Input
16.8-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
12.pro A
OT
Operating Temperature
-40 to 71 °C