??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldb120_24 - Bel Power Solutions
Bill of material
LDB120-24
PN
Part Number
LDB120-24
DESC
Description
LDB120-24 is single phase 120W, 24VDC integrated DIN Rail Battery Charger / DC UPS Power Supply, suitable for wide variety of industrial applications.
VI
Voltage Input
120-240 VAC
OV
Output Voltage
24 VDC
OC
Output Current
5 A
OT
Operating Temperature
-40 to 70 °C