??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldc480_36 - Bel Power Solutions
Bill of material
LDC480-36
PN
Part Number
LDC480-36
DESC
Description
DIN-Rail AC-DC Power Supply, Power 480W, Output 36VDC, 15A, Input 90-264VAC
POWER
Power
480 W
VI
Voltage Input
90 - 264 VAC
OV
Output Voltage
36 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C