??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ldt720_48 - Bel Power Solutions
Bill of material
LDT720-48
PN
Part Number
LDT720-48
DESC
Description
DIN Rail AC-DC Power Supply, Power 720W, Output 48VDC, 15A, Input 340-550VAC
POWER
Power
720 W
VI
Voltage Input
340 - 550 VAC
OV
Output Voltage
48 VDC
OC
Output Current
15 A
OT
Operating Temperature
-40 to 70 °C