??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlp75_1003
Bill of material
LFMWLP75-1003
PN
Part Number
LFMWLP75-1003
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 75W, Output 24VDC, 3.12A, Input 85-264VAC, Screw Terminal
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
3.12 A
NO
Number of Outputs
1
LOUT
Iout 1
3.12 A
VOUT
Vout 1
24 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
3 x 2 x 1 INCH
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-