??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt200_1304
Bill of material
LFMWLT200-1304
PN
Part Number
LFMWLT200-1304
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 48VDC, 4.17A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
4.17 A
NO
Number of Outputs
1
LOUT
Iout 1
4.17 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
JST
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-