??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt300_1004_3
Bill of material
LFMWLT300-1004-3
PN
Part Number
LFMWLT300-1004-3
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 325W, Output 48VDC, 6.77A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
325 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
6.77 A
NO
Number of Outputs
1
LOUT
Iout 1
6.77 A
VOUT
Vout 1
48 VDC
OT
Operating Temperature
-20 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 1.5 英寸
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-