??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfmwlt450_1005_i
Bill of material
LFMWLT450-1005-I
PN
Part Number
LFMWLT450-1005-I
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 30VDC, 15A, Input 90-264VAC, Screw Terminal, U-Chassis, Current sharing option
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
15 A
NO
Number of Outputs
1
LOUT
Iout 1
15 A
VOUT
Vout 1
30 VDC
OT
Operating Temperature
0 to 70 °C
DIMENSIONS
Dimensions LxWxH
6.5 x 4 x 1.61 Inch
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
Current sharing option