??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lfwlt40_1001
Bill of material
LFWLT40-1001
PN
Part Number
LFWLT40-1001
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.5A, Input 90-264VAC, Molex Header, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
3.5 A
NO
Number of Outputs
1
LOUT
Iout 1
3.5 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-20 to 50 °C
DIMENSIONS
Dimensions LxWxH
4 x 2 x 1.3 Cal
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Molex Header
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-