??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1301_9erg - Bel Power Solutions
Bill of material
LK1301-9ERG
PN
Part Number
LK1301-9ERG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12VDC, 12A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, RoHS Compliant
POWER
Power
144 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
12 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 71 °C