??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1601_9erb1g - Bel Power Solutions
Bill of material
LK1601-9ERB1G
PN
Part Number
LK1601-9ERB1G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 24VDC, 6A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, Cooling plate standard case , RoHS Compliant
POWER
Power
144 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
24 VDC
OC
Output Current
6 A
OT
Operating Temperature
-40 to 71 °C