??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1901_9rg - Bel Power Solutions
Bill of material
LM1901-9RG
PN
Part Number
LM1901-9RG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 48VDC, 1A, Input 85-264VAC, Operating Temperature -40 to 71, Output voltage control input, RoHS Compliant
POWER
Power
48 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
1 A
OT
Operating Temperature
-40 to 71 °C