??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm2660_7 - Bel Power Solutions
Bill of material
LM2660-7
PN
Part Number
LM2660-7
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 48W, Output 24/24VDC, 1/1A, Input 85-264VAC, Operating Temperature -25 to 71
POWER
Power
48 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24/24 VDC
OC
Output Current
1.sij A
OT
Operating Temperature
-25 to 71 °C