??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm3020_9 - Bel Power Solutions
Bill of material
LM3020-9
PN
Part Number
LM3020-9
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 42W, Output 5.1/12/12VDC, 5/0.7/0.7A, Input 85-264VAC, Operating Temperature -40 to 71
POWER
Power
42 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5.1/12/12 VDC
OC
Output Current
5/0.7/0.7 A
OT
Operating Temperature
-40 to 71 °C