??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lor4601_2 - Bel Power Solutions
Bill of material
LOR4601-2
PN
Part Number
LOR4601-2
DESC
Description
DIN Rail AC-DC Power Supply, Power 30W, Output 24VDC, 1.25A, Input 86-264VAC
POWER
Power
30 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
1,25 A
OT
Operating Temperature
-10 to 50 °C