??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lrp2540_9 - Bel Power Solutions
Bill of material
LRP2540-9
PN
Part Number
LRP2540-9
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 300W, Output 15/15VDC, 10/10A, Input 90-264VAC, Operating Temperature -40 to 71ºC, RoHS Compliant
POWER
Power
300 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15/15 VDC
OC
Output Current
10.lis A
OT
Operating Temperature
-40 to 71 °C