??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1240_7zg
Bill of material
LT1240-7ZG
PN
Part Number
LT1240-7ZG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 500W, Output 48VDC, 11A, Input 85-255VAC, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
27.25 VDC
OC
Output Current
14.5 A
VIN
Voltage Input
85-255 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
27.25 VDC
LOUT
Iout 1
14.5 A
AFO
Auxiliary functions and options
Cell voltage selector switch
ROHS
RoHS
RoHS Compliant