??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1740_7dg
Bill of material
LT1740-7DG
PN
Part Number
LT1740-7DG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 400W, Output 27.25VDC, 14.5A, Input 85-255VAC, Cell voltage selector switch
POWER
Power
500 W
OV
Output Voltage
54.5 VDC
OC
Output Current
10 A
VIN
Voltage Input
85-255 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
54.5 VDC
LOUT
Iout 1
10 A
AFO
Auxiliary functions and options
Undervoltage monitor
ROHS
RoHS
RoHS Compliant