??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc201_1030g - Bel Power Solutions
Bill of material
MBC201-1030G
PN
Part Number
MBC201-1030G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 200W, Output 30VDC, 6.66A, Input 90-264VAC, JST Connector, RoHS Compliant
POWER
Power
200 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
6,66 A
OT
Operating Temperature
-20 to 70 °C