??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1048l - Bel Power Solutions
Bill of material
MBC275-1048L
PN
Part Number
MBC275-1048L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 48VDC, 5.2A, Input 80-264VAC, Molex Header
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
5,2 A
OT
Operating Temperature
-40 to 70 °C