??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc275_1t30l - Bel Power Solutions
Bill of material
MBC275-1T30L
PN
Part Number
MBC275-1T30L
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 30VDC, 8.33A, Input 80-264VAC, Screw Terminal
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
8,33 A
OT
Operating Temperature
-40 to 70 °C